34.20.11 UxP1

UART Parameter 1
Note: The individual bytes in this multibyte register can be accessed with the following register names:
  • UxP1H: Accesses the high byte P1[8]
  • UxP1L: Accesses the low byte P1[7:0]
Name: UxP1

Bit 15141312111098 
        P1[8] 
Access R/W 
Reset 0 
Bit 76543210 
 P1[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 8 – P1[8] Parameter 1 Most Significant bit

UART mode operating parameter values
ValueNameDescription
n MODE = DMX Most Significant bit of number of bytes to transmit between Start Code and automatic Break generation
n MODE = DALI Control Device Most Significant bit of Idle time delay after which a Forward Frame is sent. Measured in half-bit periods.
n MODE = DALI Control Gear Most Significant bit of delay between the end of a Forward Frame and the start of the Back Frame. Measured in half-bit periods.
x All other modes/Limited featured UART Not used

Bits 7:0 – P1[7:0] Parameter 1 Least Significant bits

UART mode operating parameter values
ValueNameDescription
n MODE = DMX Least Significant bits of number of bytes to transmit between Start Code and automatic Break generation
n MODE = DALI Control Device Least Significant bits of Idle time delay after which a Forward Frame is sent. Measured in half-bit periods.
n MODE = DALI Control Gear Least Significant bits of delay between the end of a Forward Frame and the start of the Back Frame. Measured in half-bit periods.
n MODE = LIN PID to transmit (Only Least Significant six bits used)
n MODE = Asynchronous Address Address to transmit (9th transmit bit automatically set to ‘1’)
x All other modes Not used
The individual bytes in this multibyte register can be accessed with the following register names: UxP1H: Accesses the high byte P1[8] UxP1L: Accesses the low byte P1[7:0]