41.5.1 ADCON0
Note:
- This bit requires the ON bit to be set.
- If cleared by software while a conversion is in progress, the results of the conversion up to this point will be transferred to ADRES and the state machine will be reset, but the ADIF Interrupt Flag bit will not be set; filter and threshold operations will not be performed.
| Name: | ADCON0 |
| Address: | 0x22F |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ON | CONT | CS | FM | GO | |||||
| Access | R/W | R/W | R/W | R/W | R/W/HC/HS | ||||
| Reset | 0 | 0 | 0 | 0 | 0 |
Bit 7 – ON ADC Enable
| Value | Description |
|---|---|
| 1 | ADC is enabled |
| 0 | ADC is disabled |
Bit 6 – CONT ADC Continuous Operation Enable
| Value | Description |
|---|---|
| 1 | GO is retriggered upon completion of each conversion trigger until ADTIF is set (if SOI is set) or until GO is cleared (regardless of the value of SOI) |
| 0 | ADC is cleared upon completion of each conversion trigger |
Bit 4 – CS ADC Clock Selection
| Value | Description |
|---|---|
| 1 | Clock supplied from ADCRC dedicated oscillator |
| 0 | Clock supplied by FOSC, divided according to the ADCLK register |
Bit 2 – FM ADC Results Format/Alignment Selection
| Value | Description |
|---|---|
| 1 | ADRES and ADPREV data are right justified |
| 0 | ADRES and ADPREV data are left justified |
Bit 0 – GO ADC Conversion Status(1,2)
| Value | Description |
|---|---|
| 1 | ADC conversion cycle in progress. Setting this bit starts an ADC conversion cycle. The bit is cleared by hardware as determined by the CONT bit. |
| 0 | ADC conversion completed/not in progress |