23.4.1 MVIOSTAT

MVIO Status Register
Name: MVIOSTAT
Address: 0x4A6

Bit 76543210 
       VDDIO3RDYVDDIO2RDY 
Access RR 
Reset uu 

Bit 1 – VDDIO3RDY  VDDIO3 Voltage Monitor Ready

ValueDescription
1 The internal voltage monitor on the VDDIO3 domain is ready, and the VDDIO3 supply voltage is within the acceptable range of operation. The MVIO pin configurations are loaded from the corresponding PORT registers.
0 The internal voltage monitor on the VDDIO3 domain is not ready, or the VDDIO3 supply voltage is not within the acceptable range of operation. The MVIO pins are tri-stated.

Bit 0 – VDDIO2RDY  VDDIO2 Voltage Monitor Ready

ValueDescription
1 The internal voltage monitor on the VDDIO2 domain is ready, and the VDDIO2 supply voltage is within the acceptable range of operation. The MVIO pin configurations are loaded from the corresponding PORT registers.
0 The internal voltage monitor on the VDDIO2 domain is not ready, or the VDDIO2 supply voltage is not within the acceptable range of operation. The MVIO pins are tri-stated.