9.7.11 FSR

The FSR value is the address of the data to which the INDF register points.
Name: FSRx
Address: 0x4E9,0x4E1,0x4D9

Indirect Address Register

Bit 15141312111098 
   FSRH[5:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 76543210 
 FSRL[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 13:8 – FSRH[5:0] Most Significant address of INDF data

Bits 7:0 – FSRL[7:0] Least Significant address of INDF data