13.12.11 SCANTRIG
Note:
SCAN Trigger Selection Register- The number of implemented bits varies by device.
| Name: | SCANTRIG |
| Address: | 0x072 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TSEL[3:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
Bits 3:0 – TSEL[3:0] Scanner Data Trigger Input Selection
| TSEL Value | Trigger Input Sources |
|---|---|
1111 - 1010 |
— |
1001 |
CLC4_OUT |
1000 |
CLC3_OUT |
0111 |
CLC2_OUT |
0110 |
CLC1_OUT |
0101 |
TMR4_Postscaler_OUT |
0100 |
TMR2_Postscaler_OUT |
0011 |
TMR1_OUT |
0010 |
TMR0_OUT |
0001 |
CLCKREF_OUT |
0000 |
LFINTOSC(1) |