34.2.1.3 Transmit Data Polarity
The polarity of the transmit data is controlled with the TXPOL bit. The default state of this bit
is ‘
0
’, which selects high true transmit Idle
and data bits. Setting the TXPOL bit to ‘1
’
will invert the transmit data, resulting in low true Idle and
data bits. The TXPOL bit controls transmit data polarity in all
modes.