8.7.1 Device ID
Name: | DEVICEID |
Address: | 0x3FFFFE |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
DEV[15:8] | |||||||||
Access | R | R | R | R | R | R | R | R | |
Reset | q | q | q | q | q | q | q | q |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
DEV[7:0] | |||||||||
Access | R | R | R | R | R | R | R | R | |
Reset | q | q | q | q | q | q | q | q |
Bits 15:0 – DEV[15:0] Device ID
Device | Device ID |
---|---|
PIC18F04Q20 | 7AE0h |
PIC18F05Q20 | 7AA0h |
PIC18F06Q20 | 7A60h |
PIC18F14Q20 | 7AC0h |
PIC18F15Q20 | 7A80h |
PIC18F16Q20 | 7A40h |