Supports Dynamic Address
Assignment, Common Command Codes (CCC), Direct and Broadcast addressing
Transfer speeds up to 12.5
Mbps in SDR mode
Recognizes HDR Entry and Exit
patterns
Support for In-Band Interrupt
(IBI) and Hot-Join
Supports 7-bit configurable
target static address
I2C
backward-compatible with static addressing for I2C transfers
Built-in Error Detection and
Recovery
Device I/O Port Features:
11 I/O pins including two
Multi-Voltage I/O (MVIO) pins powered by VDDIO2 (PIC18F04/05/06Q20)
16 I/O pins including two
Multi-Voltage I/O (MVIO) pins powered by VDDIO2 and two MVIO pins
powered by VDDIO3 (PIC18F14/15/16Q20)
MVIO pins support a voltage
range of 1.62V through 5.5V
Support for 0.95-3.63V I3C
communication at up to 12.5 MHz on MVIO pins
Individually programmable I/O direction, open-drain, slew rate and weak
pull-up control
Low-Voltage interface on all
I/O pins using LVBUF input buffer
Selectable I3C and I2C input buffers on MVIO pins
Interrupt-on-change on most pins
Three programmable external interrupt pins
One Signal Routing Port Module:
8 signal routing pins per module
Supports software read/write and customizable
input/output control
Supports flip-flops and clock source selection
for Hardware State Machine and shift register applications
Integration with PPS, Interrupt-on-Change and
DMA/ADC triggers available
Peripheral Pin Select (PPS):
Enables pin mapping of digital I/O (except I3C
signals)
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.