18.2 Disabling a Module

A peripheral can be disabled by setting the corresponding peripheral disable bit in the PMDx register. Disabling a module has the following effects:

  • The module is held in Reset and does not function.
  • All the SFRs pertaining to that peripheral become “unimplemented”
    • Writing is disabled
    • Reading returns 0x00
  • Module outputs are disabled