26.2.1 Synchronous Mode

When the ASYNC bit is clear, Timer0 clock is synchronized to the system clock (FOSC/4). When operating in Synchronous mode, Timer0 clock frequency cannot exceed FOSC/4. During Sleep mode, the system clock is not available and Timer0 cannot operate.