31.1.1 CCPTMRS0
| Name: | CCPTMRS0 |
| Address: | 0x148 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| C2TSEL[1:0] | C1TSEL[1:0] | ||||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 1 | 0 | 1 | |||||
Bits 0:1, 2:3 – CnTSEL CCPn Timer Selection
| CnTSEL Value | Capture/Compare | PWM |
|---|---|---|
11 |
Reserved | |
10 |
Reserved | Timer4 |
01 |
Timer1 | Timer2 |
00 |
Reserved | |