5.4.1 Custom Setup
Custom Setup
void ExternalSetup(void) { OPA1CON0 = 0x00; OPA1CON1 = 0x00; //Select OPA1IN0- OPA1CON1bits.NSS = 0b000; OPA1CON2 = 0x00; //Connect the Inverting Input to OPA1IN- OPA1CON2bits.NCH = 0b010; //Connect the Non-inverting input to OPA1IN+ OPA1CON2bits.PCH = 0b010; OPA1CON3 = 0x00; //Select OPA1IN0+ OPA1CON3bits.PSS = 0b00; //Enable the Module OPA1CON0bits.EN = 1; }