5.4 Custom
In this configuration, the internal resistor ladder and the internal feedback system is disabled. The inputs to the operational amplifier are routed to the I/O pins (OPA1IN+ and OPA1IN-). The code snippet in 5.4.1 shows an example setup for this mode of operation, with OPA1IN0+ and OPA1IN0- selected as the pins.