5.2.1 Non-Inverting Amplifier Setup
Non-Inverting Amplifier Setup
void NonInvertingSetup(void) { OPA1CON0 = 0x00; OPA1CON1 = 0x00; OPA1CON1bits.RESON = 1; OPA1CON1bits.GSEL = 0b011; //Gain of 2 //Ground the resistor ladder OPA1CON1bits.NSS = 0b111; OPA1CON2 = 0x00; //Connect the inverting input to the resistor ladder OPA1CON2bits.NCH = 0b001; //Connect the Non-inverting input to OPA1IN+ OPA1CON2bits.PCH = 0b010; OPA1CON3 = 0x00; //Select OPA1IN0+ as the input OPA1CON3bits.PSS = 0b00; //Use internal feedback OPA1CON3bits.FMS = 0b10; //Enable the Module OPA1CON0bits.EN = 1; }