23.5.12 IrDA Control Register
| Name: | EVCTRL |
| Offset: | 0x0C |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| IREI | |||||||||
| Access | R/W | ||||||||
| Reset | 0 |
Bit 0 – IREI IrDA Event Input Enable
This bit controls whether the IrDA event input is enabled or not. See IRCOM Mode of Operation for more information.
| Value | Description |
|---|---|
| 0 | IrDA Event input is enabled |
| 1 | IrDA Event input is disabled |