22.6 Events
The RTC can generate the events described in the following table:
Generator Name | Description | Event Type | Generating Clock Domain | Length of the Event | |
---|---|---|---|---|---|
Module | Event | ||||
RTC | OVF | Overflow | Pulse | CLK_RTC | One CLK_RTC period |
CMP | Compare Match | One CLK_RTC period |
The conditions for generating the OVF and CMP events are identical to those that will raise the corresponding interrupt flags in the RTC.INTFLAGS register.
Refer to the (EVSYS) Event System section for more details regarding event users and Event System configuration.