26.3.5 Debug Operation

Whenever the debugger reads or writes a peripheral or memory location, the CRCSCAN will be disabled.

If the CRCSCAN is busy when the debugger accesses the device, the CRCSCAN will restart the ongoing operation when the debugger accesses an internal register or when the debugger disconnects.

The BUSY bit in the Status (CRCSCAN.STATUS) register will read ‘1’ if the CRCSCAN was busy when the debugger caused it to disable, but it will not actively check any section as long as the debugger keeps it disabled. There are synchronized CRC status bits in the debugger's internal register space, which can be read by the debugger without disabling the CRCSCAN. Reading the debugger's internal CRC status bits will make sure that the CRCSCAN is enabled.

It is possible to write the CRCSCAN.STATUS register directly from the debugger:
  • BUSY bit in CRCSCAN.STATUS:
    • Writing the BUSY bit to ‘0’ will stop the ongoing CRC operation (so that the CRCSCAN does not restart its operation when the debugger allows it).
    • Writing the BUSY bit to ‘1’ will make the CRC start a single check with the settings in the Control B (CRCSCAN.CTRLB) register, but not until the debugger allows it.

    As long as the BUSY bit in CRCSCAN.STATUS is ‘1’, CRCSCAN.CTRLB and the Non-Maskable Interrupt Enable (NMIEN) bit in the Control A (CRCSCAN.CTRLA) register cannot be altered.

  • OK bit in CRCSCAN.STATUS:
    • Writing the OK bit to ‘0’ can trigger a Non-Maskable Interrupt (NMI) if the NMIEN bit in CRCSCAN.CTRLA is ‘1’. If an NMI has been triggered, no writes to the CRCSCAN are allowed.
    • Writing the OK bit to ‘1’ will make the OK bit read as ‘1’ when the BUSY bit in CRCSCAN.STATUS is ‘0’.

Writes to CRCSCAN.CTRLA and CRCSCAN.CTRLB from the debugger are treated in the same way as writes from the CPU.