15.1 Overview
The Port Multiplexer (PORTMUX) can either enable or disable the functionality of pins or change between default and alternative pin positions. This depends on the actual pin and property and is described in detail in the PORTMUX register map.
For available pins and functionalities, refer to I/O Multiplexing and Considerations.