13.5.4 Interrupt Vector with Priority Level 1
Name: | LVL1VEC |
Offset: | 0x03 |
Reset: | 0x00 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
LVL1VEC[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 7:0 – LVL1VEC[7:0] Interrupt Vector with Priority Level 1
This bit field contains the number of the single vector with
increased priority level 1 (LVL1). If this bit field has the value
0x00
, no vector has LVL1. Consequently, the LVL1 interrupt
is disabled.