35.1 Product Information
Note: For the latest information on available
ordering codes, refer to the ATtiny202/204/402/404/406 Silicon Errata and
Data Sheet Clarification (www.microchip.com/DS80000956) found on the
product page.
| Ordering Code(1) | Flash/SRAM | Pin Count | Max. CPU Speed | Supply Voltage | Package Type(2,3) | Temperature Range |
|---|---|---|---|---|---|---|
| ATtiny202-SSNR | 2 KB/128B | 8 | 20 MHz | 1.8V to 5.5V | SOIC | -40°C to +105°C |
| ATtiny202-SSN | 2 KB/128B | 8 | 20 MHz | 1.8V to 5.5V | SOIC | -40°C to +105°C |
| ATtiny202-SSFR | 2 KB/128B | 8 | 16 MHz | 2.7V to 5.5V | SOIC | -40°C to +125°C |
| ATtiny202-SSF | 2 KB/128B | 8 | 16 MHz | 2.7V to 5.5V | SOIC | -40°C to +125°C |
| ATtiny204-SSNR | 2 KB/128B | 14 | 20 MHz | 1.8V to 5.5V | SOIC | -40°C to +105°C |
| ATtiny204-SSN | 2 KB/128B | 14 | 20 MHz | 1.8V to 5.5V | SOIC | -40°C to +105°C |
| ATtiny204-SSFR | 2 KB/128B | 14 | 16 MHz | 2.7V to 5.5V | SOIC | -40°C to +125°C |
| ATtiny204-SSF | 2 KB/128B | 14 | 16 MHz | 2.7V to 5.5V | SOIC | -40°C to +125°C |
| ATtiny402-SSNR | 4 KB/256B | 8 | 20 MHz | 1.8V to 5.5V | SOIC | -40°C to +105°C |
| ATtiny402-SSN | 4 KB/256B | 8 | 20 MHz | 1.8V to 5.5V | SOIC | -40°C to +105°C |
| ATtiny402-SSFR | 4 KB/256B | 8 | 16 MHz | 2.7V to 5.5V | SOIC | -40°C to +125°C |
| ATtiny402-SSF | 4 KB/256B | 8 | 16 MHz | 2.7V to 5.5V | SOIC | -40°C to +125°C |
| ATtiny404-SSNR | 4 KB/256B | 14 | 20 MHz | 1.8V to 5.5V | SOIC | -40°C to +105°C |
| ATtiny404-SSN | 4 KB/256B | 14 | 20 MHz | 1.8V to 5.5V | SOIC | -40°C to +105°C |
| ATtiny404-SSFR | 4 KB/256B | 14 | 16 MHz | 2.7V to 5.5V | SOIC | -40°C to +125°C |
| ATtiny404-SSF | 4 KB/256B | 14 | 16 MHz | 2.7V to 5.5V | SOIC | -40°C to +125°C |
| ATtiny406-MNR | 4 KB/256B | 20 | 20 MHz | 1.8V to 5.5V | VQFN | -40°C to +105°C |
| ATtiny406-MN | 4 KB/256B | 20 | 20 MHz | 1.8V to 5.5V | VQFN | -40°C to +105°C |
| ATtiny406-MFR | 4 KB/256B | 20 | 16 MHz | 2.7V to 5.5V | VQFN | -40°C to +125°C |
| ATtiny406-MF | 4 KB/256B | 20 | 16 MHz | 2.7V to 5.5V | VQFN | -40°C to +125°C |
| ATtiny406-SNR | 4 KB/256B | 20 | 20 MHz | 1.8V to 5.5V | SOIC | -40°C to +105°C |
| ATtiny406-SN | 4 KB/256B | 20 | 20 MHz | 1.8V to 5.5V | SOIC | -40°C to +105°C |
| ATtiny406-SFR | 4 KB/256B | 20 | 16 MHz | 2.7V to 5.5V | SOIC | -40°C to +125°C |
| ATtiny406-SF | 4 KB/256B | 20 | 16 MHz | 2.7V to 5.5V | SOIC | -40°C to +125°C |
Note:
- Pb-free packaging complies with the European Directive for Restriction of Hazardous Substances (RoHS directive). It is also Halide free and fully Green.
- Available in Tape & Reel, Tube or Tray packing media.
- Package outline drawings can be found in section Package Drawings.