5.1 Multiplexed Signals
| VQFN 20-Pin | SOIC 20-Pin | SOIC 14-Pin | Pin Name(1,2) | Other/Special | ADC0 | AC0 | USART0 | SPI0 | TWI0 | TCA0 | TCB0 | CCL |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 19 | 16 | 10 | PA0 | RESET/UPDI | AIN0 | LUT0-IN0 | ||||||
| 20 | 17 | 11 | PA1 | AIN1 | TxD(3) | MOSI | LUT0-IN1 | |||||
| 1 | 18 | 12 | PA2 | EVOUT0 | AIN2 | RxD(3) | MISO | LUT0-IN2 | ||||
| 2 | 19 | 13 | PA3 | EXTCLK | AIN3 | XCK(3) | SCK | WO3 | ||||
| 3 | 20 | 14 | GND | |||||||||
| 4 | 1 | 1 | VDD | |||||||||
| 5 | 2 | 2 | PA4 | AIN4 | XDIR(3) | SS | WO4 | LUT0-OUT | ||||
| 6 | 3 | 3 | PA5 | AIN5 | OUT | WO5 | WO | |||||
| 7 | 4 | 4 | PA6 | AIN6 | AINN0 | MOSI(3)(4) | ||||||
| 8 | 5 | 5 | PA7 | AIN7 | AINP0 | MISO(3)(4) | LUT1-OUT | |||||
| 9 | 6 | PB5 | CLKOUT | AIN8 | AINP1 | WO2(3) | ||||||
| 10 | 7 | PB4 | AIN9 | AINN1 | WO1(3) | LUT0-OUT(3) | ||||||
| 11 | 8 | 6 | PB3 | RxD | WO0(3) | |||||||
| 12 | 9 | 7 | PB2 | EVOUT1 | TxD | WO2 | ||||||
| 13 | 10 | 8 | PB1 | AIN10 | XCK | SDA | WO1 | |||||
| 14 | 11 | 9 | PB0 | AIN11 | XDIR | SCL | WO0 | |||||
| 15 | 12 | PC0 | SCK(3) | WO(3) | ||||||||
| 16 | 13 | PC1 | MISO(3)(4) | LUT1-OUT(3) | ||||||||
| 17 | 14 | PC2 | EVOUT2 | MOSI(3)(4) | ||||||||
| 18 | 15 | PC3 | SS(3) | WO3(3) | LUT1-IN0 |
Note:
- Pin names are of type Pxn, with x being the PORT instance (A, B) and n the pin number. The notation for signals is PORTx_PINn. All pins can be used as event input.
- All pins can be used for external interrupt, where pins Px2 and Px6 of each port have full asynchronous detection.
- Alternate pin positions. For selecting the alternate positions, refer to section PORTMUX - Port Multiplexer.
- Alternate pins for SPI MISO and MOSI are respectively at PA7 and PA6 for 14-pin devices and PC1 and PC2 for 20-pin devices.
| SOIC 8-Pin | Pin Name(1,2) | Other/Special | ADC0 | AC0 | USART0 | SPI0 | TWI0 | TCA0 | TCB0 | CCL |
|---|---|---|---|---|---|---|---|---|---|---|
| 6 | PA0 | RESET/UPDI | AIN0 | XDIR | SS | LUT0-IN0 | ||||
| 4 | PA1 | AIN1 | TxD(3) | MOSI | SDA | WO1 | LUT0-IN1 | |||
| 5 | PA2 | EVOUT0 | AIN2 | RxD(3) | MISO | SCL | WO2 | LUT0-IN2 | ||
| 7 | PA3 | EXTCLK | AIN3 | OUT | XCK | SCK | WO0/WO3 | |||
| 8 | GND | |||||||||
| 1 | VDD | |||||||||
| 2 | PA6 | AIN6 | AINN0 | TxD | MOSI(3) | WO0 | LUT0-OUT | |||
| 3 | PA7 | AIN7 | AINP0 | RxD | MISO(3) | WO0(3) | LUT1-OUT |
Note:
- Pin names are of type Pxn, with x being the PORT instance (A, B) and n the pin number. Notation for signals is PORTx_PINn. All pins can be used as event inputs.
- All pins can be used for external interrupts, where pins Px2 and Px6 of each port have full asynchronous detection.
- Alternate pin positions. For selecting the alternate positions, refer to section PORTMUX - Port Multiplexer.