1.1.1 MPLAB Tools for VS Code
MPLAB Tools for VS Code
can be installed from the VS Code Marketplace. Tutorials are available
on the official website, with links to the Developer Help and video playlist:
- MPLAB Tools for VS Code
- This playlist features concise videos that introduce MPLAB Tools for VS Code, covering essential topics such as project workflows and new tools to help users get started quickly
Refer to this video for a quick tutorial in VS Code: Dev Tool Bits | Quickly and Easily Install MPLAB® Tools for VS Code®.