2 Software and Licensing
Starting from Libero SoC v11.5 release, FlashPro Express is also installed as part of Libero SoC. Libero SoC requires a license to create and program the device. FlashPro Express Standalone is also available as part of the Programming and Debug tools. No additional licenses are required for the FlashPro Express Standalone software.
Documentation Resources
For more information about ChipPro, visit our CP-PROG-BASE webpage.