1 Overview
ChipPro is a quick and easy device programming solution for Microchip's Field Programmable Gate Array (FPGA) devices. The ChipPro Programmer® baseboard hosts a connector to plug into the FlashPro6, our latest programmer that supports Linux® and Windows® platforms, in conjunction with Libero® SoC, FlashPro Express, and SmartDebug software. FlashPro supports all the FPGA devices in PolarFire® SoC, PolarFire, SmartFusion® 2, IGLOO® 2 and RTG4™, and RT PolarFire series. The System-On-Module (SoM) corresponding to each package size and type in Microchip's portfolio of FPGAs can also be connected to the baseboard to program the FPGA package.
| Quantity | Description |
|---|---|
| 1 | ChipPro Programmer® baseboard |
| 1 | FlashPro6 Programmer (FLASHPRO6) |
| 1 | 12V, 5A AC power adapter and cord |
| 1 | Quickstart card |
| Part Number | Description |
|---|---|
| 1 |
ChipPro SoM for MPFXXXX-XXXXXX or M2GLXXXXX-XXXXXX |