Jump to main content
Features
Fast Read Access Time: 120 ns
Automatic Page Write Operation:
Internal address and data latches for 128 bytes
Internal control timer
Fast Write Cycle Time:
Page Write cycle time: 10 ms maximum
1 to 128-byte Page Write operation
Low-Power Dissipation:
40 mA active current
200 µA CMOS standby current
Hardware and Software Data
Protection
DATA Polling for
End of Write Detection
High Reliability CMOS Technology:
Endurance: 10,000 or 100,000
cycles
Data retention: 10 years
Single 5V ± 10% Supply
CMOS and TTL Compatible Inputs and
Outputs
JEDEC® Approved Byte-Wide
Pinout
Industrial Temperature Ranges
Green (Pb/Halide-free) Packaging Option Only
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.