Product Identification System

To order or obtain information, e.g., on pricing or delivery, refer to the factory or the listed sales office.

Examples
Table . AT28C010 Ordering Information
Ordering CodePackage NumbertACC(ns)QuantityOperating Range
AT28C010-12JUP3X120Tube 32Industrial (-40°C to +85°C)
AT28C010-12JU-TP3XReel 750
AT28C010-12TU32TTray 156
AT28C010-12TU-T32TReel 1500
AT28C010-15JUP3X150Tube 32
AT28C010-15JU-TP3XReel 750
AT28C010-15TU32TTray 156
AT28C010-15TU-T32TReel 1500
Table . AT28C010E Ordering Information
Ordering CodePackage NumbertACC(ns)QuantityOperating Range
AT28C010E-12JUP3X120Tube 32Industrial (-40°C to +85°C)
AT28C010E-12JU-TP3XReel 750
AT28C010E-12TU32TTray 156
AT28C010E-12TU-T32TReel 1500
AT28C010E-15JUP3X150Tube 32
AT28C010E-15JU-TP3XReel 750
AT28C010E-15TU32TTray 156
AT28C010E-15TU-T32TReel 1500
Package Types
P3X32-Lead, Plastic J-leaded Chip Carrier (PLCC)
32T32-Lead, Plastic Thin Small Outline Package (TSOP)
Options
BlankStandard Device: Endurance = 10K Write Cycles; Write Time 10 ms
EHigh Endurance Option: Endurance = 100K Write Cycles