7.1.1 Doze Operation
The Doze operation is illustrated in Figure 7-1. For this example:
As with normal operation, the PFM fetches for the next instruction cycle. The Q-clocks to the peripherals continue throughout.
001, 1:4)The Doze operation is illustrated in Figure 7-1. For this example:
As with normal operation, the PFM fetches for the next instruction cycle. The Q-clocks to the peripherals continue throughout.
001, 1:4)The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.