39.4.8 Analog-to-Digital Converter (ADC) Conversion Timing Specifications
| Standard Operating Conditions (unless otherwise stated) | |||||||
|---|---|---|---|---|---|---|---|
| Param No. | Sym. | Characteristic | Min. | Typ. † | Max. | Units | Conditions |
| AD20 | TAD | ADC Clock Period | 1 | — | 9 | μs | Using FOSC as the ADC clock source ADOCS =
0 |
| AD21 | — | 2 | — | μs | Using FRC as the ADC clock source ADOCS =
1 | ||
| AD22 | TCNV | Conversion Time(1) | — | 11+3TCY | — | TAD | Set of GO/DONE bit to Clear of GO/ DONE bit |
| AD23 | TACQ | Acquisition Time | — | 2 | — | μs | |
| AD24 | THCD | Sample and Hold Capacitor Disconnect Time | — | — | — | μs |
FOSC-based clock source FRC-based clock source |
|
* - These parameters are characterized but not tested. † Data in “Typ” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested. Note:
| |||||||
Note:
- If the ADC clock source is
selected as FRC, a time of TCY is added before the ADC
clock starts. This allows the
SLEEPinstruction to be executed.