2.4.4 Register Legend
The table below describes the conventions for bit types and bit Reset values used in
the current data sheet.
Value | Description |
---|---|
RO | Read-only bit |
W | Writable bit |
HS | Hardware settable bit |
HC | Hardware clearable bit |
S | Set only bit |
C | Clear only bit |
U | Unimplemented bit, read as
‘0 ’ |
P | Programmable bit |
‘1 ’ | Bit is set |
‘0 ’ | Bit is cleared |
x | Bit is unknown |
u | Bit is unchanged |
-n/n | Value at POR and BOR/Value at all other Resets |
q | Reset Value is determined by hardware |
f | Reset Value is determined by fuse setting |
g | Reset Value at POR for PPS re-mappable signals |