5.6.5 OSCFRQ
Note:
- Refer to Table 5-1 for more information.
| Name: | OSCFRQ |
| Offset: | 0xE49 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| HFFRQ[3:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | q | q | q | q | |||||
Bits 3:0 – HFFRQ[3:0] HFINTOSC Frequency Selection bits
| HFFRQ | Nominal Freq (MHz) |
|---|---|
1001 | Reserved |
1010 | |
1111 | |
1110 | |
1101 | |
1100 | |
1011 | |
1000(1) | 64 |
0111 | 48 |
0110 | 32 |
0101 | 16 |
0100 | 12 |
0011 | 8 |
0010(1) | 4 |
0001 | 2 |
0000 | 1 |