2 Demo Requirements
The following table lists the hardware and software required to run the demo.
| Requirement | Description |
|---|---|
| Hardware | |
| PolarFire® Video Kit |
MPF300-VIDEO-KIT-NS Kit Contents:
|
| DisplayPort FMC card | VIDEO-DC-DP |
| DisplayPort cable | DisplayPort A Male-to-Male cable |
| HDMI monitor | 1920 × 1080 (60 Hz) resolution |
| Host PC with USB port | — |
| Software | |
| Libero® SoC | FlashPro Express is installed with Libero SoC. |
| Prerequisites | |
Before you begin, ensure that you
download the following file from AN4684: PolarFire DisplayPort Rx Solution with
Video Output., mpf_an4684_v2024p2_jb: Job
file to test on PolarFire Video kit. | |