3 Setting up the Hardware
The following figure shows the hardware setup of the DisplayPort FMC with the PolarFire Video kit.
The following table lists the jumper and switch settings of the PolarFire Video kit.
| Jumper and Switch | Position | Description |
|---|---|---|
| J15 | Open (default) | SPI Target and Initiator mode selection. By default, select SPI Initiator. |
| J14 | DisplayPort FMC | DisplayPort FMC to be connected |
| J17 | Open | 100K PD for TRSTn |
| J19 | Pin 1 and 2 (default) | Default: XCVR_VREF is connected to ground |
| J28 | Pin 1 and 2 (default) | Default: Programming through the FTDI |
|
J24 (For Video Kit Rev1) J6 (For Video Kit Rev2) | Pin 1 and 3 | Default: VDDAUX4 voltage is set to 2.5V. |
| J25 | Pin 5 and 6 | Bank4 voltage which is set to 1.8V. |
| J36 | Pin 1 and 2 (default) | Default: Board power-up through the SW4 |
| SW4 | OFF or ON | Power On or Off slide switch |
| SW6 | OFF | User slide switch. Default position: Off |
| J20 | 12 Volts Input | 12V input to the board |
| J12 | USB-UART | USB-UART mini cable |