1.1 Applications
The ATECC608B has a flexible command set that allows use in many applications, including the following:
- Network/IoT Node Endpoint Security
Manages node identity authentication and session key creation and management. Supports the entire ephemeral session key-generation flow for multiple protocols, including TLS 1.2 (and earlier) and TLS 1.3.
- Secure Boot
Supports the MCU host by validating code digests and optionally enabling communication keys on success. Various configurations to offer enhanced performance are available.
- Small Message Encryption
Contains a hardware AES engine to encrypt and/or decrypt small messages or data such as PII information. Supports the AES-ECB mode directly. Other modes can be implemented with the help of the host microcontroller. There is an additional GFM calculation function to support AES-GCM.
- Key Generation for Software Download
Supports local protected key generation for downloaded images. Both broadcast of one image to many systems, each with the same decryption key, or point-to-point download of unique images per system are supported.
- Ecosystem Control and Anti-Counterfeiting
Validates that a system or component is authentic and came from the OEM shown on the nameplate.