MIC5353 LDO regulator
controlled by the on-board debugger
1.8-5.1V output voltage (limited by USB input voltage)
500 mA maximum output current
(limited by ambient temperature and output voltage)
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.