1 Related Items
The following list contains links to the most relevant documents, software and tools for the Atmel AVR XMEGA-E5 Xplained:
- Atmel AVR Xplained products
Xplained is a series of small-sized and easy-to-use evaluation kits for 8- and 32-bit AVR microcontrollers. It consists of a series of low cost MCU boards for evaluation and demonstration of feature and capabilities of different MCU families.
- Atmel Xplained USB CDC driver
The Xplained USB CDC driver file supports both 32- and 64-bit versions of Windows® XP and Windows 7. Driver installs are not necessary on Linux® operating systems.
- XMEGA-E5 Xplained schematics
Package containing schematics, BOM, assembly drawings, 3D plots, layer plots…
- AT02667: XMEGA-E5 Xplained Hardware Users
Guide
This document.
- AT02657: XMEGA-E5 Xplained Software User
Guide
This application note is a user guide for the XMEGA-E5 Xplained demo software.
- Atmel Studio 7
Atmel Studio 7 is a free Atmel IDE for development of C/C++ and assembler code for Atmel microcontrollers.
- Atmel JTAGICE3
JTAGICE3 is a mid-range development tool for Atmel 8- and 32-bit AVR microcontrollers with on-chip debugging for source level symbolic debugging, NanoTrace (if supported by the device) and device programming.
- Atmel AVR JTAGICE mkII
AVR JTAGICE mkII is a mid-range development tool for Atmel 8- and 32-bit AVR devices with on-chip debugging for source level symbolic debugging, NanoTrace (if supported by the device), and device programming (superseded by JTAGICE3).
- Atmel AVR ONE!
AVR ONE! is a professional development tool for all Atmel 8- and 32-bit AVR devices with on-chip debug capability. It is used for source level symbolic debugging, program trace, and device programming. The AVR ONE! supports the complete development cycle and is the fastest debugging tool offered from Atmel.
- Atmel AVR Dragon
AVR Dragon™ sets a new standard for low cost development tools for 8- and 32-bit AVR devices with on-chip debug (OCD) capability.
- IAR Embedded Workbench® for Atmel AVR
IAR™ Embedded Workbench is a commercial C/C++ compiler that is available for 8-bit AVR. There is a 30 day evaluation version as well as a 4k (code size limited) kick-start version available from their website.