1 Harmony 3 AWS IoT Application Examples for SAM E5x Family
The following applications are provided to demonstrate the typical usage of AWS IoT Support Package on a hardware board with ATSAME54P20A device.
| Application Demo | Description |
|---|---|
| bootloader | Bootloader Application Used by ota_update_demo (not to be used in standalone) |
| led_shadow_client_ecc | Exibits the AWS IoT Device Shadow Feature |
| ota_update_demo | Exibits the AWS IoT Over-the-air Update Feature |