4 Electrical Specifications

Refer to the device specific data sheet for absolute maximum ratings.

Table 4-1. AC/DC Characteristics Timing Requirements for Program/Verify Mode
AC/DC CharacteristicsStandard Operating Conditions Production Tested at +25°C
Sym.CharacteristicsMin.Typ.Max.UnitsConditions/Comments
Programming Supply Voltages and Currents
VDDSupply Voltage (VDDMIN, VDDMAX)1.80—5.50V(Note 1)
VPEWRead/Write and Page Erase OperationsVDDMIN—VDDMAXV
VBEBulk Erase OperationsVBORMAX—VDDMAXV(Note 2)
IDDICurrent on VDD, Idle——1.0mA
IDDPCurrent on VDD, Programming——10mA
IPPVPP
Current on MCLR/VPP——600µA
VIHHHigh Voltage on MCLR/VPP for Program/Verify Mode Entry 7.9—9.0V
TVHHRMCLR Rise Time (VIL to VIHH) for Program/Verify Mode Entry——1.0µs
VIHI/O Pins
(ICSPCLK, ICSPDAT, MCLR/VPP) Input High Level0.8 VDD—VDDV
VIL(ICSPCLK, ICSPDAT, MCLR/VPP) Input Low LevelVSS—0.2 VDDV
VOHICSPDAT Output High LevelVDD – 0.7——VIOH = 3 mA, VDD = 3.0V
VOLICSPDAT Output Low Level——VSS + 0.6VIOL = 6 mA, VDD = 3.0V
Programming Mode Entry and Exit
TENTSPrograming Mode Entry Setup Time: ICSPCLK, ICSPDAT Setup Time before VDD or MCLR↑100——ns
TENTHPrograming Mode Entry Hold Time: ICSPCLK, ICSPDAT Hold Time before VDD or MCLR↑1.5——ms
Serial Program/Verify
TCKLClock Low Pulse Width100——ns
TCKHClock High Pulse Width100——ns
TDSData in Setup Time before Clock↓100——ns
TDHData in Hold Time after Clock↓100——ns
TCOClock↑ to Data Out Valid (during a Read Data command)0—80ns
TLZDClock↓ to Data Low-Impedance (during a Read Data from NVM command)0—80ns
THZDClock↓ to Data High-Impedance (during a Read Data from NVM command)0—80ns
TDLYData Input not Driven to Next Clock Input (delay required between command/data or command/command)1.0——µs
TERABBulk Erase Cycle Time——11msProgram, Config and ID
TERASPage Erase Cycle Time——11ms
TPDFMInternally Timed DFM (EEPROM) Programming Operation Time——11msEEPROM and Configuration Bytes
TPINTInternally Timed Programming Operation Time——75µsProgram Memory and User IDs
TEXITTime Delay when Exiting Program/Verify Mode1——µs
EEPROM Specification
ND_REFTotal Erase/Write Cycles before Refresh1M4M—E/W-40°C ≤ TA ≤ +85°C
Note:
  1. Bulk erased devices default to Brown-out Reset enabled with BORV = 11 (low trip point). VDDMIN is the VBOR threshold (with BORV = 1) when performing Low-Voltage Programming on a bulk erased device to ensure that the device is not held in Brown-out Reset.
  2. The hardware requires VDD to be above the BOR threshold, at the ~1.9V nominal setting, to perform Bulk Erase operations. This threshold does not depend on the BORV Configuration bit settings. Refer to the microcontroller device data sheet specifications for Min./Typ./Max. limits of the VBOR level.