4.3.1 On-Board Debugger Connections
The following table provides the connection details between the target and the debugger section. All connections between the target and the debugger are tri-stated if the debugger is not actively using the interface.
For additional information on how to use the capabilities of the on-board debugger, refer to the 3 Curiosity Nano+ Touch.
| PIC32CM JH01 pin | Debugger pin | Function | Shared Functionality |
|---|---|---|---|
| PA00 | CDC TX | UART TX (PIC32CM JH01 RX line) | Edge Connector |
| PA01 | CDC RX | UART RX (PIC32CM JH01 TX line) | Edge Connector |
| PA31 | DBG0 | SWDATA | Edge Connector |
| PA30 | DBG1 | SWCLK | Edge Connector |
| PA27 | DBG2 | GPIO | Mech Button and Edge Connector |
| nRESET | DBG3 | nRESET | Edge Connector |
| VCC_TARGET | VCC_LEVEL | 1.7 - 3.6V | Edge Connector |
| GND | GND | Common Ground | Edge Connector |