1.3 Features
The following are key features of the PIC32CM JH01 Curiosity Nano+ Touch Evaluation Kit:
- PIC32CM5164JH01048 microcontroller
 - One yellow user LED
 - One mechanical user switch
 - One user touch button
 - CAN interface
 - LIN interface
 - USB for debugger 
- Can be used for powering the board
 - Must be used to program or debug the board
 
 - On-board nano debugger (nEDBG)
- Board identification in MPLAB X IDE
 - One green power or status LED
 - Programing and debugging
 - Communications Device Class (CDC) virtual COM port
 - One logic analyzer DGI GPIO
 - The target device is programmed and debugged by the on-board Nano+ debugger, hence no external programmer or debugging tool is required
 
 - Adjustable target voltage
- MIC5353 LDO regulator controlled by the on-board debugger
 - 1.7V to 3.6V output voltage
 - 500 mA maximum output current (limited by ambient temperature and output voltage)