5.1 Identifying Product ID and Revision
The revision and product identifier of Curiosity Nano+ Touch boards can be found at the sticker on the bottom of the PCB. The revision information is also available through the MPLAB X IDE.
By connecting a Curiosity Nano+ Touch Board to a computer with MPLAB X IDE running, an information window will pop up. The serial number string shown in the kit has the following format: “nnnnrrssssssssss".
Where,
n = product identifier
r = revision
s = serial number
The first six digits of the serial number, which is listed under kit details, contain the product identifier and revision. The same information can be found on the sticker on the bottom of the PCB. The printed identifier on the board typically has the identifier and revision in plain text as A09-nnnn\rr. Where, nnnn is the identifier and rr is the revision.
Boards with limited space have a sticker with only a QR code. The QR code contains the serial number string.