2.1 PIC32CM JH01 Curiosity Nano+ Touch Quick Start
Follow these steps to explore the PIC32CM JH01 Curiosity Nano+ Touch platform:
- Download MPLAB X IDE.
- Launch MPLAB X IDE.
- Connect a USB cable (Standard-A to Micro-B or Micro-AB) between the PC and the debug USB port.
When the evaluation kit is connected to the computer for the first time, the operating system will install a software driver, and the driver is included with MPLAB X IDE. The driver file supports both 32-bit and 64-bit versions of Microsoft® Windows® XP, Windows Vista®, Windows 7, Windows 8, and Windows 10.