Preface

The PIC32CM JH01 Curiosity Nano+ Touch Evaluation Kit (EV29G58A/5) is a hardware platform that uses the PIC32CM5164JH01048 microcontroller. The evaluation kit provides easy access to the microcontroller features and can be used to develop custom applications.

The PIC32CM JH01 Curiosity Nano+ Touch Evaluation Kit is pre-programmed with a standalone demonstration application, and uses power provided by its micro-USB connection. The evaluation kit can be used as a standalone discovery element; however, it can be combined with expansion elements for quick prototyping. The PIC32CM JH01 Curiosity Nano+ Touch Evaluation Kit is shown below:

Each PIC32CM JH01 Curiosity Nano+ Touch Evaluation Kit is compatible with the Curiosity Nano Base for Click boards™, AC164162. The base for Click boards includes a Curiosity Nano+ Touch socket, three mikroBUS™ sockets, and an Xplained Pro socket. The Curiosity Nano+ Touch board base for Click boards and interface boards enables developers to effortlessly expand their designs with sensors, connectivity modules, and so on. The PIC32CM JH01 Curiosity Nano+ Touch Ecosystem is shown below:

The evaluation kit is supported by the MPLAB® X Integrated Development Environment (IDE). The board provides easy access to the features of the PIC32CM JH01 microcontroller to integrate the device into a custom design. The Curiosity Nano+ Touch series of evaluation kits includes an on-board Nano Debugger; hence, external tools are not required to program the PIC32CM JH01 device.