3 Curiosity Nano+ Touch
The Curiosity Nano+ Touch is an evaluation platform that provides a set of small boards with access to most of the microcontroller’s I/O. The platform consists of a series of low pin-count microcontroller (MCU) boards, which are integrated with MPLAB X IDE to present relevant user guides, application notes, data sheets, and example codes. The platform features a virtual COM port (CDC) for serial communication to a Host PC, and a Data Gateway Interface (DGI) GPIO.