2.3 Device Configuration Information (DCI)

The Device Configuration Information (DCI) is a dedicated region in the memory that holds information about the device which is useful for programming and bootloader applications. The data stored in this region are read-only and cannot be modified/erased. Refer to the table below for the complete DCI table addresses and description.

Table 2-1. Device Configuration Information
AddressNameDescriptionValueUnits
PIC18F04/14Q20PIC18F05/15Q20PIC18F06/16Q20
3C 0000hERSIZErase page size128Words
3C 0002hWLSIZNumber of write latches per row0Words
3C 0004hURSIZNumber of user-erasable pages64128256Pages
3C 0006hEESIZData EEPROM memory size256Bytes
3C 0008hPCNTPin count14/2014/2014/20Pins