2.7.1 Restart Will Reset Counter Direction in NORMAL and FRQ Mode

When the TCA is configured to the NORMAL or FRQ mode (WGMODE in TCAn.CTRLB is ‘0x0’ or ‘0x1’), a RESTART command or Restart event will reset the direction to default. The default is counting upwards.

Work Around

None.

Affected Silicon Revisions

Rev. ARev. C
XX