3.2.1 Sleep Mode Activity Overview

A clarification has been made to Table 11-1 Sleep Mode Activity Overview, where the single table has been split into three separate tables for clarity. Functional changes are shown in bold.

Table 3-1. Sleep Mode Activity Overview for Peripherals
PeripheralActive in Sleep Mode
IdleStandbyPower-Down
CPU---
RTCXX(1)X(2)
WDTXXX
BODXXX
EVSYSXXX
CCLXX(1)-
ACn
ADCn/PTC
TCBn
All other peripheralsX--
Note:
  1. Set the RUNSTBY bit of the corresponding peripheral to enter the active state.
  2. PIT only.
Table 3-2. Sleep Mode Activity Overview for Clock Sources
Clock SourceActive in Sleep Mode
IdleStandbyPower-Down
Main clock sourceXX(1)-
RTC clock sourceXX(1)X(2)
WDT oscillatorXXX
BOD oscillator(3)XXX
CCL clock sourceXX(1)-
Note:
  1. Set the RUNSTBY bit of the corresponding peripheral to enter the active state.
  2. PIT only.
  3. The BOD oscillator runs only in Sampled mode.
Table 3-3. Sleep Mode Wake-Up Sources
Wake-Up SourcesActive in Sleep Mode
IdleStandbyPower-Down
PORT Pin InterruptXXX(1)
BOD VLM interruptXXX
RTC interruptsXX(2)X(3)
TWIn Address Match interruptXXX
USARTn Start-of-Frame interrupt-X-
TCBn interruptsXX(2)-
ADCn/PTC interruptsXX(2)-
ACn interruptsXX(4)-
All other interruptsX--
Note:
  1. Configure the I/O pin according to Asynchronous Sensing Pin Properties in the PORT section.
  2. The RUNSTBY bit of the corresponding peripheral must be set to enter the active state.
  3. PIT only.
  4. When the RUNSTDBY bit is set, the AC will operate without updating its Status register or triggering interrupts. If another peripheral has requested CLK_PER, the AC will use the clock to update the Status register and trigger interrupts.