Jump to main content
        
        
        
        
        
        
        
        
         
        
        
        
        
            
            
            
            
            
            
                
                    
                        
                    
                    
                    
                        
                        
                        
                        
 Hardware Features
        
            - SmartFusion2 SoC FPGA in the FCG1152 package (M2S150TS-1FCG1152, 150K LE).
 
            - DDR3 synchronous dynamic random access memory (SDRAM) 4x256 MB for storing data. 256
                MB for storing the ECC bits.
 
            - SPI flash memory 1 Gb SPI flash connected to SPI port 0 of the SmartFusion2 MSS. 1
                Gb SPI flash connected to SmartFusion2 FPGA fabric.
 
            - PCI Express Gen 2 x1 interface.
 
            - One pair SMA connectors for testing
                the full duplex SerDes channel.
 
            - Two FMC connectors with HPC/LPC pinout for expansion.
 
            - PCIe x4 edge connector.
 
            - RJ45 interface for 10/100/1000 Ethernet.
 
            - USB micro-AB connector.
 
            - Headers for I2C, SPI, and
                GPIOs.
 
            - FTDI programmer interface to program the external SPI flash.
 
            - JTAG/SPI programming interface.
 
            - RVI header for application programming and debug.
 
            - Embedded trace macro (ETM) cell header for debug.
 
            - QUAD 2:1 MUX/DEMUX high bandwidth bus switch.
 
            - Dual in-line package (DIP) switches for user application.
 
            - Push-button switches and LEDs for demo purposes.
 
            - Current measurement test points.