16.13.13 DMAnSIRQ
| Name: | DMAnSIRQ |
| Address: | 0x0FF |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SIRQ[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 7:0 – SIRQ[7:0] DMA Start Interrupt Request Source Selection
| Vector Number | Interrupt source | Vector Number (cont.) | Interrupt source (cont.) |
|---|---|---|---|
| 0x0 | - | 0x42 | U2E |
| 0x1 | HLVD (High/Low-Voltage Detect) | 0x43 | U2 |
| 0x2 | OSF (Oscillator Fail) | 0x44 | TMR5 |
| 0x3 | CSW (Clock Switching) | 0x45 | TMR5G |
| 0x4 | - | 0x46 | CCP2 |
| 0x5 | CLC1 (Configurable Logic Cell) | 0x47 | SCAN |
| 0x6 | - | 0x48 | U3RX |
| 0x7 | IOC (Interrupt-On-Change) | 0x49 | U3TX |
| 0x8 | INT0 | 0x4A | U3E |
| 0x9 | ZCD (Zero-Cross Detection) | 0x4B | U3 |
| 0xA | AD (ADC Conversion Complete) | 0x4C | - |
| 0xB | ACT (Active Clock Tuning) | 0x4D | CLC4 |
| 0xC | CM1 (Comparator) | 0x4E - 0x4F | - |
| 0xD | SMT1 (Signal Measurement Timer) | 0x50 | INT2 |
| 0xE | SMT1PRA | 0x51 | CLC5 |
| 0xF | SMT1PWA | 0x52 | CWG2 (Complementary Waveform Generator) |
| 0x10 | ADT (ADC Threshold Interrupt) | 0x53 | NCO2 |
| 0x11 - 0x13 | - | 0x54 | DMA3SCNT |
| 0x14 | DMA1SCNT (Direct Memory Access) | 0x55 | DMA3DCNT |
| 0x15 | DMA1DCNT | 0x56 | DMA3OR |
| 0x16 | DMA1OR | 0x57 | DMA3A |
| 0x17 | DMA1A | 0x58 | CCP3 |
| 0x18 | SPI1RX (Serial Peripheral Interface) | 0x59 | CLC6 |
| 0x19 | SPI1TX | 0x5A | CWG3 |
| 0x1A | SPI1 | 0x5B | TMR4 |
| 0x1B | TMR2 | 0x5C | DMA4SCNT |
| 0x1C | TMR1 | 0x5D | DMA4DCNT |
| 0x1D | TMR1G | 0x5E | DMA4OR |
| 0x1E | CCP1 (Capture/Compare/PWM) | 0x5F | DMA4A |
| 0x1F | TMR0 | 0x60 | U4RX |
| 0x20 | U1RX | 0x61 | U4TX |
| 0x21 | U1TX | 0x62 | U4E |
| 0x22 | U1E | 0x63 | U4 |
| 0x23 | U1 | 0x64 | DMA5SCNT |
| 0x24 - 0x25 | - | 0x65 | DMA5DCNT |
| 0x26 | PWM1RINT | 0x66 | DMA5OR |
| 0x27 | PWM1GINT | 0x67 | DMA5A |
| 0x28 | SPI2RX | 0x68 | U5RX |
| 0x29 | SPI2TX | 0x69 | U5TX |
| 0x2A | SPI2 | 0x6A | U5E |
| 0x2B | - | 0x6B | U5 |
| 0x2C | TMR3 | 0x6C | DMA6SCNT |
| 0x2D | TMR3G | 0x6D | DMA6DCNT |
| 0x2E | PWM2RINT | 0x6E | DMA6OR |
| 0x2F | PWM2GINT | 0x6F | DMA6A |
| 0x30 | INT1 | 0x70 | - |
| 0x31 | CLC2 | 0x71 | CLC7 |
| 0x32 | CWG1 (Complementary Waveform Generator) | 0x72 | CM2 |
| 0x33 | NCO1 (Numerically Controlled Oscillator) | 0x73 | NCO3 |
| 0x34 | DMA2SCNT | 0x74 - 0x77 | - |
| 0x35 | DMA2DCNT | 0x78 | NVM |
| 0x36 | DMA2OR | 0x79 | CLC8 |
| 0x37 | DMA2A | 0x7A | CRC (Cyclic Redundancy Check) |
| 0x38 | I2C1RX | 0x7B | TMR6 |
| 0x39 | I2C1TX | 0x7C - 0x8F | - |
| 0x3A | I2C1 | 0x90 | PWM1.S1P1 (PWM1 Parameter 1 of Slice 1) |
| 0x3B | I2C1E | 0x91 | PWM1.S1P2 (PWM1 Parameter 2 of Slice 1) |
| 0x3C | - | 0x92 | PWM1S2P1 |
| 0x3D | CLC3 | 0x93 | PWM1S2P2 |
| 0x3E | PWM3RINT | 0x94 | PWM1S3P1 |
| 0x3F | PWM3GINT | 0x95 | PWM1S3P2 |
| 0x40 | U2RX | 0x96 | - |
| 0x41 | U2TX | 0x97 | - |