16.13.14 DMAnAIRQ
Name: | DMAnAIRQ |
Address: | 0x0FE |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
AIRQ[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 7:0 – AIRQ[7:0] DMA Abort Interrupt Request Source Selection
Refer to the DMA Interrupt Sources table.
Name: | DMAnAIRQ |
Address: | 0x0FE |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
AIRQ[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Refer to the DMA Interrupt Sources table.