Jump to main content
18.4.6 PMD6
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| U5MD | U4MD | U3MD | U2MD | U1MD | SPI2MD | SPI1MD | I2C1MD | |
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 3, 4, 5, 6, 7 – UnMD Disable UART Un
Value | Description |
---|
1 |
UARTn module
disabled |
0 |
UARTn module
enabled |
Bit 2 – SPI2MD Disable Serial
Peripheral Interface 2
Value | Description |
---|
1 |
SPI2 module
disabled |
0 |
SPI2 module
enabled |
Bit 1 – SPI1MD Disable Serial
Peripheral Interface 1
Value | Description |
---|
1 |
SPI1 module
disabled |
0 |
SPI1 module
enabled |
Bit 0 – I2C1MD
Disable I2C
Value | Description |
---|
1 |
I2C1 module disabled |
0 |
I2C1 module enabled |